10 A, 60 V PNP Bipolar Power Transistor

Favorite

Overview

The Bipolar Power Transistor is designed for general purpose amplifier and low speed switching applications. The MJD2955 (PNP) and MJD3055 (NPN) are complementary devices.


Replacement Active Part Number: MJD2955

  • -
  • -
  • Lead Formed for Surface Mount Applications in Plastic Sleeves (No Suffix)
  • Straight Lead Version in Plastic Sleeves ("-1" Suffix)
  • Lead Formed Version Available in 16 mm Tape and Reel ("T4" Suffix)
  • Electrically Similar to MJE2955 and MJE3055
  • DC Current Gain Specified to 10 Amperes
  • High Current Gain-Bandwidth Product
    fT = 2.0 MHz (Min) @ IC
    = 500 mAdc
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These are PbFree Packages

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MJD2955TF

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2000

N

PNP

General Purpose

0.8

10

60

70

5

-

1.8

20

100

2

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :